Magnetic Bearing
- Industry-leading full load and part load IPLV efficiencies as good as 0.48 and 0.30 kW/ton, respectively
- With real-time sensors and fewer moving components, the digital bearing control system maintains perfect compressor shaft alignment to produce superior performance and dependable, long-life operation
- Direct-drive technology and an optimized compressor-refrigerant combination are incorporated with highly efficient heat exchangers to further maximize performance for a fully configurable design
- Frictionless, oil-free design ensures sustainable performance where the design efficiency can be maintained for the chiller's life
Wide Operation and Heating
- Wide operating envelope is capable of free-cooling, inverted duty to eliminate the need for a waterside economizer
- Capable of low turndown to 10% without the need for hot gas bypass, low condenser water down to 40 °F, and high evaporator water up to 80 °F enable Magnitude chillers to serve many vertical markets
- Heating capabilities up to 5300 MBH and high condenser water up to 126 °F helps reduce boiler requirements